IESNA:LM-63-2002
[TEST]P945379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-835-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5314
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1331.5 1527.7 1665.3 1643.6 1468.6 1314.2 1248.3 1233.7 1260.6 1325.7
1431.8 1576.8 1758.1 1980.4 2244.9 2517.4 2768.8 2917.1 2910.5 2755.1
2332 1997.1 1504.3 878.8 430.5 290.1 249.4 215.6 178.6 162.6
132.7 114.6 92 44.8 26.1 8.2 0
1331.5 1526.6 1655.7 1637 1461.2 1310.6 1243.9 1228.8 1256.5 1318.9
1419.4 1562.8 1741.1 1960.6 2219.1 2488.3 2736.1 2893 2900.7 2761.7
2337.5 2000.7 1516.7 892.3 436.2 289.3 246.4 215.9 181 157.4
136 114.6 91.8 47.5 24.7 7.7 0
1331.5 1532.6 1662 1653.2 1484 1325.7 1253.5 1232.9 1257.1 1319.2
1421.9 1555.4 1726 1933.1 2180.1 2452.6 2702.9 2880.3 2939.7 2848.7
2539.1 2087.2 1613.6 1012 488.4 291.5 238.2 216.2 182.1 158
136.5 115.7 96.4 66.2 29.7 6 0
1331.5 1512 1646.6 1666.9 1531.5 1364.2 1273 1243.1 1256.5 1304.6
1384.8 1500.2 1647.7 1829.3 2045.8 2292.7 2560.6 2803.4 2971.5 3027.8
2925.4 2621.6 2056.7 1396.1 733.7 362.1 254.1 211.3 182.1 155.2
134.6 114.3 99.2 75.5 42 14.3 0
1331.5 1498 1631.2 1678.5 1601.3 1441.7 1322.5 1274.9 1278.8 1316.7
1381.5 1473.8 1599.9 1762 1960.6 2188.1 2448.2 2716.6 2950.9 3106.7
3146.8 3014.4 2669.9 2075.2 1279.6 630.5 326.6 233.2 190.1 155.2
128.3 109.3 91.5 69.5 39.8 11.5 0
1331.5 1479 1602.7 1674.9 1662 1558.2 1431 1357.6 1344.4 1367.5
1419.1 1492.5 1593 1726 1887 2079.5 2317.4 2583.9 2877.3 3145.1
3363.5 3473.4 3386.3 3082.8 2497.9 1604.9 734 338.7 222.2 169.2
129.1 96.7 71.4 51.6 28.6 8 0
1331.5 1454 1565.6 1647.7 1695 1688.9 1634 1551 1493.3 1478.2
1501.8 1549.9 1624.6 1721.3 1848.8 2004.3 2194.7 2431.5 2708.9 3024.8
3338.3 3620.7 3792.6 3818.7 3608.9 3171.5 2450.4 1497.4 639.2 257.4
152.7 101.9 65.1 39.8 19.2 5.2 0
1331.5 1422.2 1513.6 1593.3 1661.2 1720.5 1761.2 1781.2 1773.5 1752.9
1737 1742.5 1778.7 1843.3 1936.4 2062.8 2222.7 2412.2 2621.8 2827.6
3028.4 3217.7 3412.7 3585.8 3669.6 3522.9 3085 2430.1 1665.6 944.2
396.1 153.6 84.9 52.7 27.5 8 0
1331.5 1387.8 1450.2 1511.5 1574.1 1639.2 1703.2 1770 1828.2 1880.1
1931.8 1980.7 2038.3 2105.9 2198.5 2321.8 2472.7 2642.2 2812.2 2960
3074.5 3158.3 3211.4 3247.3 3267.4 3256.7 3175.1 2882.2 2273.5 1432.3
612.9 208.5 92.6 49.4 25.8 7.1 0
1331.5 1351.6 1377.9 1406.5 1437.8 1474.9 1517.8 1565.6 1609.5 1648
1678.7 1705.4 1733.4 1769.1 1823 1896 1983.4 2083.9 2171 2236.1
2276 2287 2288.1 2279.3 2274.6 2256.7 2212 1999.9 1568 882.1
365.9 150 65.9 29.1 14.8 3.3 0
1331.5 1335.9 1339.5 1350.7 1361.7 1376.6 1400.2 1420 1439.2 1453.8
1456.5 1449.6 1437.8 1431.8 1438.7 1456.8 1487.6 1522.7 1555.1 1569.7
1566.4 1548 1528.8 1517.2 1516.7 1511.2 1473.5 1328.5 1070 653
322.8 161.3 83.8 37.6 15.1 3.3 0
1331.5 1316.4 1303.2 1295.5 1288.7 1282.3 1281.2 1279.6 1273 1252.7
1216.1 1168.3 1110.6 1049.7 992.8 940.6 892.3 852.7 815.6 774.1
728.8 681 649.7 641.4 639 619.7 570.8 490.1 396.4 280.5
194.5 123.1 71.4 39.8 18.7 4.9 0
1331.5 1284 1240.6 1204.9 1164.5 1119.2 1064.5 999.1 916.2 823.9
720.6 609.9 510.4 429.1 372.2 339 325 322.2 321.4 318.1
306.3 287.1 264.5 240.6 219.2 202.2 188.5 169.8 146.1 122.2
98.6 76.6 57.1 39.3 23.1 4.4 0
1331.5 1251.9 1184.8 1118.9 1033.5 930.4 815.3 698 589.8 505.5
447.2 411 387.9 368.9 351.4 336.8 330.2 332.1 336.5 337.3
326.9 309 285.4 258.5 232.1 208.5 185.4 161.5 138.7 117
95.6 74.7 54.9 36.5 19.8 4.4 0
1331.5 1222.5 1136.7 1030.7 894.2 747.2 618.6 531 489.3 470.6
452.7 428.5 401.4 382.4 369.8 361.8 356.6 356 356 351.1
341.2 323.3 287.6 256 230.2 205.8 183.5 163.7 145 129.9
105.5 81 59.9 37.9 19 4.9 0
1331.5 1204.6 1093.1 945.8 772.2 617.5 534 513.7 509.3 491.7
467.3 447.2 426.9 410.1 397 387.9 379.1 372.8 363.4 336.5
290.4 269.2 254.4 235.4 217 200.5 185.7 170.6 151.6 132.1
113.5 92 69.5 46.4 26.1 11 0
1331.5 1193.1 1058.7 878 688.1 562.1 530.5 537.9 530.2 508.5
488.4 465.4 443.4 426.3 412.9 402.2 392.8 373.3 322.5 286.8
271.4 258 245.3 234.3 222.2 209.6 193.9 175 160.7 143.9
123.6 103.3 79.9 57.7 67.6 58.2 0
1331.5 1181.5 1024.1 818.9 627.7 544.7 549.1 555.2 540.9 521.1
498.6 470.9 448.3 431.3 419.2 411.2 393.4 334.6 296.4 279.1
261.8 247.2 236.2 228.8 220.9 212.9 200.5 183.5 162.1 140.9
121.4 106.9 103 145.6 97.2 38.7 0
1331.5 1168.6 996.1 777.4 596.1 545 561 562.9 546.9 528
500 470 446.4 429.4 419.5 411.8 362.6 310.7 290.1 276.4
261 249.2 240.6 232.7 222.8 208.8 192.3 174.2 155.8 137.9
125 147.5 181 127.5 72.8 31 0
1331.5 1163.7 983.5 758.7 584.3 547.2 567.3 567.8 551.1 530.5
499.1 468.4 443.1 426.9 419.5 400 340.9 304.7 290.6 275.3
262.3 255.2 251.9 247 227.7 212.6 195.9 177.2 162.9 147.8
145.9 249.2 164.3 103.6 48.3 18.4 0
1331.5 1156.3 992 763.4 586.8 548.9 569.2 568.1 552.4 532.1
501.6 471.1 446.1 429.4 422.5 400.8 340.4 304.9 292.8 275.8
263.2 257.1 255.5 252.2 229.4 214.5 201.4 186.5 173.3 151.4
147.5 259.1 162.4 106.9 47.2 17.9 0
